IESNA:LM-63-2002
[TEST]P1055739
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]960
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
547.2 542.7 540.2 536.5 530.8 523 514.4 504.6 493.1 480.9
467.4 452.6 436.7 420.3 403.1 385.5 367.5 348.3 329 309.8
289.7 270.1 250.9 230.8 209.5 190.3 169.8 149 128.1 107.6
86.8 67.9 49.9 32.7 17.6 6.1 0
547.2 549.6 546.8 541.4 532.4 520.1 507.1 492.3 476 458.8
439.1 419.5 399 377.3 355.2 332.7 309.8 286.9 264 240.6
218.1 196 174.3 153.1 132.6 113.4 94.1 78.2 65.9 54.4
43.4 33.6 25 17.2 10.6 4.5 0
547.2 544.3 539 527.1 512.8 495.6 476.4 453.9 430.1 404.3
377.7 350.7 322.9 296.3 270.1 244.7 220.6 197.3 175.6 155.1
135.9 119.9 108 96.2 85.1 75.3 65.9 57.3 49.1 41.3
34.4 27.4 21.3 15.1 9.8 4.5 0
547.2 544.7 534.1 519.3 500.5 477.6 453 425.2 393.7 361.4
330.7 300.4 270.9 243.5 218.5 194.8 172.7 151.8 135.5 124
113.4 103.1 92.1 83.5 74.5 66.7 58.9 51.6 44.6 38.5
31.9 25.8 20.1 14.3 9 4.1 0
547.2 546.3 537.7 520.6 498.9 474.7 446.9 415.8 382.2 349.5
317.2 285.2 256.2 229.2 204.6 181.7 160.8 142.8 131 119.9
109.3 100.3 90 81 73.3 65.5 58.1 51.2 44.2 37.7
31.5 25.4 19.6 14.3 9.4 4.5 0
